e-STUDIO167

Key Features

  • 16 CPM/PPM
  • 250-Sheet Cassette
  • 100-Sheet Bypass Tray
  • Up to Ledger Size Paper Support
  • Std. Windows GDI Printing / TWAIN Scanning
  • MSRP $2,695 (Base Unit)
Special Features
Interrupt
Energy Saver
APS/AMS
Auto Job Start
Auto Cassette Change
Auto Sort Mode
Electronic Sort
Magazine Sort
Alternation
2-in-1 / 4-in-1
Rotation Copy
Department Code (99)
Annotation (Date / Time Print)
Job Build (5) / Job Memory (4)
ID Card Copy
Auto Sleep Mode
Manual Exposure Control
Zoom Ratio 25% – 200%
Coin Controller (Harness Option Required)
BACK TO TOP ^
Print/Scan Features
Standard Windows GDI Printing
Max Print Speed 16 PPM
Standard TWAIN Scanning
Toshiba Viewer Software
Interface USB 2.0
Operating System Support - Windows 98, Me, 2000, XP, Server 2003 (only 32 bit)
BACK TO TOP ^
Conformance to Standard
Environmental Energy Star Compliant
Safety Standard UL, CSA, CDRH
Emission/Immun. FCC (IC/Part 15 Class A)
BACK TO TOP ^
Description
Platen Cover
100-Sheet Automatic Document Feeder (ADF) - (ST-R – LD/17 – 33.8 lbs. Bond)
100-Sheet Reverse Automatic Document Feeder (RADF)
Automatic Duplex Unit (ADU) - (17 – 20 lbs. Bond)
250-Sheet Paper Feed Unit (PFU) - (LT – LD/17 – 20 lbs. Bond)
550-Sheet Paper Feed Pedestal (PFP) - (LT – LD/17 – 20 lbs. Bond)
550-Sheet Paper Drawer - (LT – LD/17 – 20 lbs. Bond)
Network Print Option
Network Scan Option with Scan to Email/File/TWAIN
Facsimile with 33.6 Kbps, Duplex Transmission (with RADF), Internet & Network Fax
BACK TO TOP ^