e-STUDIO166

Key Features

  • 16 CPM/PPM
  • 250-Sheet Cassette
  • 100-Sheet Bypass Tray
  • Up to Ledger Size Paper Support
  • Std. Windows GDI Printing / TWAIN Scanning
  • MSRP $2,195 (Base Unit)
Special Features
Interrupt
Energy Saver
APS/AMS (with Optional ADF)
Auto Job Start
Auto Cassette Change
Auto Sleep Mode
Manual Exposure Control
Zoom Ratio 25% – 200%
Coin Controller (Harness Option Required)
eSort (with Optional 64 MB Memory and ADF)
Scan Once/Print Many
Access Codes - 99 Codes
BACK TO TOP ^
Print/Scan Features
Standard Windows GDI Printing
Max Print Speed 16 PPM
Standard TWAIN Scanning
Toshiba Viewer Software
Interface USB 2.0
Operating System Support - Windows 98, Me, 2000, XP, Server 2003 (only 32 bit)
BACK TO TOP ^
Conformance to Standard
Environmental Energy Star Compliant
Safety Standard UL, CSA, CDRH
Emission/Immun. FCC (IC/Part 15 Class A)
BACK TO TOP ^
Description
Platen Cover
100-Sheet Automatic Document Feeder (ST-R – LD/17 – 33.8 lbs. Bond)
250-Sheet Cassette (LT – LD/17 – 20 lbs. Bond)
64 MB Memory for eSort
Coin Controller Harness
BACK TO TOP ^