Lexmark XS658dfe

Key Features

  • Up to 55ppm
  • Copy. Print, Scan and Fax
  • 9" Color Touch-Screen Panel
  • Single-Pass Duplex Scanner
  • StapleSmart II Finisher up to 50 sheets
  • MSRP $6200
Exceptional Performance
Up to 55 pages per minute
Single Pass Duplex ADF holds up to 75 sheets
600MHz processor and 256MB RAM memory
Standard 80+GB HDD
BACK TO TOP ^
Outstanding Productivity
Extra High-Yield toner cartridges
Up to 1280MB memory (w/Option)
Instant warm-up fuser reduces power consumption
Superior Color Scanning capabilities
BACK TO TOP ^
Flexible Connectivity
Standard USB
Standard Ethernet 10/100BaseTX
Standard Front Direct USB Port
PostScript 3, PCL 6 Emulation and PPDS Migration Tool
BACK TO TOP ^
Excellent Paper Handling
Standard Duplex printing/copying/scanning/faxing
Standard 2 x 550-Sheet Drawer / 100-sheet Bypass
Standard 1,050-sheet Output Capacity
Up to 2,300 sheets of paper capacity
Standard 75-Sheet Single Pass Duplex ADF
Standard StapleSmart II Finisher
BACK TO TOP ^
Easy to Use
9" Color Customizable Touch-Screen Control Panel
Support all popular Operating Systems
User replaceable toner cartridge
BACK TO TOP ^
Options
550-Sheet Drawer (Option for X658 only) / Tray
Envelope Feeder
Wireless Print Server (USB)
Wireless Print Server - MarkNet
256/512/1024MB Memory DDR2-DRAM
256MB Flash Card
BACK TO TOP ^
Warranty
Includes one year Parts Only warranty to dealer
Note: Ships with 18,000-pages starter cartridge
BACK TO TOP ^