e-STUDIO1351

Key Features

  • 135 Pages Per Minute (PPM)
  • 1,000,000 Monthly Page Volume
  • True 1,200 dpi Resolution
  • Scan at 80 Scans Per Minute (SPM) B&W and Color
  • Network Scan-to-Email and Scan-to-File option
  • Large, user friendly, color touch panel display
  • Dual toner bottles allow change-on-the-fly, uninterrupted output
  • MSRP $60,000 (Base Unit)
General Features
Print Speed of 135 PPM
True 1,200 dpi Resolution
Network Scan-to-Email and Scan-to-File with Printer/Scanner Kit
Large, user friendly, color touch panel display for simple access to all functions
Desktop control of an extensive list of advanced capabilities
Standard Memory of 256 MB RAM and 2x160 GB HDD
Dual 60K yield toner bottles allow change-on-the-fly, uninterrupted output
Document Server stores up to 15,000 pages
Connect Copy option allows the linking of two e-STUDIO901/1101/1351’s to double your output
Unique 2-tray Interposer option provides ability to insert color or preprinted sheets
BACK TO TOP ^
Copy Features
Scans at 80 Originals Per Minute
Scan once/print many with fast, clear output at 135 PPM at 1200 dpi
Full finishing capabilities including covers, chapters, tab extension copying, printing, stapling
Seven paper trays with total paper capacity up to 8,050 sheets
Enhanced Document Server allows you to easily retrieve/merge/edit files for maximum productivity
BACK TO TOP ^
Print Features
Print Resolution PCL5e 300/600 dpi, PCL6 600/1200 dpi, RPCS 300/600/1200 dpi, PS3 600/1200 dpi
Perfect for local or network printing with either PC or Mac
PCL6 enables it to work with all popular applications
Works with Windows 95/98/ME/2000/NT 4.0/XP and Macintosh 8.6 or higher (requires PostScript 3)
BACK TO TOP ^