| Copy Process |
4-drum Electrostatic Transfer System with Internal Transfer Belt |
| Type |
Color Laser |
| Print Resolution |
600 x 600 dpi |
| Scan Resolution |
Up to 600 dpi |
| Original Platen Type |
Clam Shell |
| Available Original/Copy Paper Size |
Statement-R to 12" x 18" |
| Paper Supply |
3,400-Sheet Standard; 1,100-Sheet x 2 + 550 x 2 + 100-Sheet Bypass |
| Available Copy Paper Weight |
Cassette: 14 lbs. Bond - 80 lbs. Cover, Bypass: 14 lbs. Bond - 110 lbs. Cover |
| Copy Speed |
55 PPM Color/60 PPM Black & White |
| Original Scan Speed |
B&W: 81 SPM/Color: Up to 69 SPM |
| Paper Exit |
Exit Tray or Finisher (Required) |
| Page Memory/Hard Disk Drive |
1,536 MB RAM Std. (Shared); 4 x 80 GB HDD = 320 GB HDD (Shared) |
| Multiple Copying |
Up to 999 Copies |
| Reproduction Ratio |
25% - 400% |
| Warm-up Time |
Less than 75 Seconds |
| First Copy Time |
B&W: 5.7 Seconds/Color: 7.5 Seconds |
| Monthly Copy Volume |
Up to 70,000 Copies |
| Power Supply Consumption |
120V/20A, 60 Hz, Less than 1,920 W |
| Dimensions (W x D x H) |
29.5" x 33.5" x 41.3" (W x D x H) |
| Weight |
656.9 lbs. |
| ADU |
Standard |