e-STUDIO3530C
Key Features
- 35 PPM Color, 45 PPM B&W Multifunction Product
- Net-Ready, e-BRIDGE All-in-One Architecture
- Out-of-the-Box Network-Ready, Print-Ready, Scan-Ready, Internet-Ready
- e-FILING (Electronic Filing)
- Versatile Paper Handling and Finishing Options
- Robust Security Capabilities
- MSRP $16,999 (base system)
Contact A Dealer
| Features | |
| Single Board All-in-One Architecture | |
| TopAccess Web Based Device, Job Status, and Management Utility | |
| Copy, Print, Scan, Color and Network Connectivity | |
| Electronic Filing (e-FILING) | |
| User-friendly, tilting, color, WVGA control panel is Section 508 compliant with increased visibility | |
| Print from and scan to USB flash drives | |
| Versatile Paper Handling Options | |
| 35 Pages Per Minute Color and 45 Pages Per Minute B&W | |
| 600 x 600 dpi (2400 x 600 dpi B&W Equivalent) | |
| 4-Drum Electrostatic Photographic Transfer System with Internal Transfer Belt | |
| Trayless Automatic Duplexing Unit | |
| Internet Fax | |
| Email Notification for PM, Service Call, Counters and Automatic Supply Ordering | |
| Department Code Enforcement | |
| Access Limitations for B&W and Color Access | |
| Printer Features | |
| PCL6 & PostScript 3 | |
| 10/100BaseT/100BaseTX Ethernet | |
| Private, Proof, Scheduled, and Stored Print | |
| Staple, Saddle-Stitch, Hole Punch (Optional) | |
| Cover Sheets and Sheet Insertion | |
| Layout/Editing | |
| Overlay, Watermarks | |
| Magazine Sort (Booklet Mode) | |
| Black/Color Mixed Printing | |
| Wireless 802.11b/g LAN Adapter (Optional) | |
| Copier Features | |
| Job Interrupt | |
| Dual Page, Edge Erase, Image Shift | |
| Trimming/Masking | |
| Smart Bypass | |
| Help/Information Function | |
| Auto Job Start, Auto Cassette Change, Auto Duplex Mode | |
| Sheet Insertion Mode, Cover Sheet | |
| Annotation (Date/Time Print) | |
| Rotation Copy Image Direction | |
| Thick Paper Mode | |
| Job Reservation (Scan Ahead) | |
| Document Storage (e-FILING) | |
| 4-in-1, 8-in-1 Duplex | |
| Color Image Adjustments | |
| X-Y Zoom | |
| Sort, Group (Electronic Sorting) | |
| Auto Sort Mode, Magazine Sort | |
| Outside Erase | |
| Omit Blank Page | |
| Scan Features | |
| TIFF, PDF, Secure PDF, Slim PDF, JPEG, XPS File Formats | |
| Color and B&W Scanning | |
| Scan-to-File | |
| Scan-to-e-FILING | |
| Scan-to-Email | |
| Scan-to-FTP | |
| Scan-to-USB Flash drive | |
| TWAIN Compatible | |
| Job Templates | |
| Electronic Filing Features | |
| Public Box: 1, Private User Boxes: 200 | |
| 100 Folders Per Box | |
| 400 Documents Per Folder, 200 Pages Per Document | |
| Copy to Box, Print to Box, Scan to Box | |
| TWAIN Driver File Downloader | |
| Fax Features (Optional) | |
| Super Group 33.6 Kbps | |
| Optional Second Line | |
| JBIG Compression | |
| Internet Faxing (T.37) | |
| Memory/Delayed/Recovery Transmission | |
| Group Dialing (200 Groups) | |
| Phone Book (1,000 Stations) | |












